Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5308WG | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15000 lbf66600 N | Ce - Dynamic Radial Rating N/A 20400 lbf90600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5408 | d - Bore N/A 40 mm | D - Outer Diameter N/A 4.3300 in110 mm | C - Ring Width N/A 1.9375 in49.2125 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 24000 lbf106700 N | Ce - Dynamic Radial Rating N/A 33500 lbf149000 N | Ball Type N/A STEEL | Cage Type N/A Finger |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5209K | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3456 in85 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 8800 lbf39000 N | Ce - Dynamic Radial Rating N/A 12900 lbf57000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5209W | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3456 in85 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11600 lbf51500 N | Ce - Dynamic Radial Rating N/A 14600 lbf64800 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5209KG | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3456 in85 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 8800 lbf39000 N | Ce - Dynamic Radial Rating N/A 12900 lbf57000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5209WD | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3456 in85 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 11600 lbf51500 N | Ce - Dynamic Radial Rating N/A 14600 lbf64800 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5309K | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12700 lbf56400 N | Ce - Dynamic Radial Rating N/A 19600 lbf87000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5309W | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 18300 lbf81000 N | Ce - Dynamic Radial Rating N/A 24000 lbf106000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5309KG | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12700 lbf56400 N | Ce - Dynamic Radial Rating N/A 19600 lbf87000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5309WD | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.688 in42.88 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 18300 lbf81000 N | Ce - Dynamic Radial Rating N/A 24000 lbf106000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5309WG | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 18300 lbf81000 N | Ce - Dynamic Radial Rating N/A 24000 lbf106000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 4.724 in120 mm | C - Ring Width N/A 2.125 in53.975 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 26000 lbf115600 N | Ce - Dynamic Radial Rating N/A 37500 lbf166800 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5409WBR | d - Bore N/A 45 mm | D - Outer Diameter N/A 4.724 in120 mm | C - Ring Width N/A 2.125 in53.975 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 26000 lbf115600 N | Ce - Dynamic Radial Rating N/A 37500 lbf166800 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5210K | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 10000 lbf44400 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5210W | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12700 lbf56000 N | Ce - Dynamic Radial Rating N/A 15000 lbf66600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5210KG | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 10000 lbf44400 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5210WD | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.312 in33.32 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12700 lbf56000 N | Ce - Dynamic Radial Rating N/A 15000 lbf66600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5210WG | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 12700 lbf56000 N | Ce - Dynamic Radial Rating N/A 15000 lbf66600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5310K | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 16600 lbf73000 N | Ce - Dynamic Radial Rating N/A 25000 lbf111000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5310W | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 22000 lbf97000 N | Ce - Dynamic Radial Rating N/A 28500 lbf126000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5310KG | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 16600 lbf73000 N | Ce - Dynamic Radial Rating N/A 25000 lbf111000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5310WD | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.875 in47.62 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 22000 lbf97000 N | Ce - Dynamic Radial Rating N/A 28500 lbf126000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5310WG | d - Bore N/A 50 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 22000 lbf97000 N | Ce - Dynamic Radial Rating N/A 28500 lbf126000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5410 | d - Bore N/A 50 mm | D - Outer Diameter N/A 5.118 in130 mm | C - Ring Width N/A 2.3125 in58.7375 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 32500 lbf144600 N | Ce - Dynamic Radial Rating N/A 43000 lbf191300 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5211K | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.312 in33.32 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12700 lbf71000 N | Ce - Dynamic Radial Rating N/A 17300 lbf76000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |