COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 40 º N/A 15600 lbf65500 N N/A 20400 lbf91500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 5.5118 in140 mm N/A 1.0236 in26 mm N/A 40 º N/A 15600 lbf65500 N N/A 20400 lbf91500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24500 lbf108000 N N/A 34500 lbf153000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24500 lbf108000 N N/A 34500 lbf153000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 6.6929 in170 mm N/A 1.5354 in39 mm N/A 40 º N/A 24500 lbf108000 N N/A 34500 lbf153000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 80 mm N/A 7.8740 in200 mm N/A 1.8898 in48 mm N/A 40 º N/A 34500 lbf153000 N N/A 46500 lbf206000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 40 º N/A 18300 lbf76500 N N/A 23600 lbf106000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 40 º N/A 18300 lbf76500 N N/A 23600 lbf106000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27500 lbf122000 N N/A 37500 lbf166000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27500 lbf122000 N N/A 37500 lbf166000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 85 mm N/A 7.0866 in180 mm N/A 1.6142 in41 mm N/A 40 º N/A 27500 lbf122000 N N/A 37500 lbf166000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 40 º N/A 21200 lbf88000 N N/A 27000 lbf119000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 6.2992 in160 mm N/A 1.1811 in30 mm N/A 40 º N/A 21200 lbf88000 N N/A 27000 lbf119000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 30500 lbf135000 N N/A 40000 lbf177000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 30500 lbf135000 N N/A 40000 lbf177000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 90 mm N/A 7.4803 in190 mm N/A 1.6929 in43 mm N/A 40 º N/A 30500 lbf135000 N N/A 40000 lbf177000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 6.6929 in170 mm N/A 1.260 in32 mm N/A 40 º N/A 22800 lbf93000 N N/A 30000 lbf133000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 6.6929 in170 mm N/A 1.260 in32 mm N/A 40 º N/A 22800 lbf93000 N N/A 30000 lbf133000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 7.8740 in200 mm N/A 1.7717 in45 mm N/A 40 º N/A 33500 lbf148000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 95 mm N/A 7.8740 in200 mm N/A 1.7717 in45 mm N/A 40 º N/A 33500 lbf148000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 7.0866 in180 mm N/A 1.339 in34 mm N/A 40 º N/A 25500 lbf106000 N N/A 33500 lbf146000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 7.0866 in180 mm N/A 1.339 in34 mm N/A 40 º N/A 25500 lbf106000 N N/A 33500 lbf146000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 40 º N/A 40000 lbf177000 N N/A 49000 lbf217000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 100 mm N/A 8.4646 in215 mm N/A 1.8504 in47 mm N/A 40 º N/A 40000 lbf177000 N N/A 49000 lbf217000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 40 º N/A 43000 lbf191000 N N/A 51000 lbf226000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table) Add To Cart
Request Quote
101 - 125 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »