COMPANY HEADER
CAD (0)
  • Cart is empty
51 - 55 of 55 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore d (mm)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (N)

Dynamic Load Rating C1 (lbf)

Thermal Speed Ratings - Oil (rpm)

Thermal Speed Ratings - Grease (rpm)

Part Number

Bore d

O.D. D

Width B

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Thermal Speed Ratings - Oil

Thermal Speed Ratings - Grease

CAD

Add To Cart/Request Quote
N/A 630.000 mm N/A 780 mm30.7087 in N/A 69 mm2.7165 in N/A 737.5 mm29.0354 in N/A 3100000 N698000 lbf N/A 1410000 N316000 lbf N/A 200 rpm N/A 170 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 820 mm32.2835 in N/A 69 mm2.7165 in N/A 782.3 mm30.7992 in N/A 3320000 N746000 lbf N/A 1450000 N327000 lbf N/A 190 rpm N/A 160 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 870 mm34.2520 in N/A 74 mm2.9134 in N/A 830.7 mm32.7047 in N/A 3920000 N882000 lbf N/A 1740000 N390000 lbf N/A 230 rpm N/A 210 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 920 mm36.2205 in N/A 78 mm3.0709 in N/A 878 mm34.5669 in N/A 4600000 N1030000 lbf N/A 2080000 N467000 lbf N/A 210 rpm N/A 190 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 800 mm N/A 980 mm38.5827 in N/A 82 mm3.2283 in N/A 935 mm36.8110 in N/A 4930000 N1110000 lbf N/A 2150000 N484000 lbf N/A 150 rpm N/A 130 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 55 of 55 | Results Per Page | View | Unit of Measure
1 2 3