Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
651 - 675 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 68 mm2.6772 in N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2000 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2500 rpm N/A 2900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 62 mm2.4409 in N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2100 rpm N/A 2300 rpm N/A 3 mm0.100 in N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 102 mm4.0157 in N/A 102 mm4.0157 in N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3000 rpm N/A 3500 rpm N/A 3 mm0.100 in N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3000 rpm N/A 3700 rpm N/A 1.50 mm0.100 in N/A CAD
N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.3780 in N/A 35 mm1.3780 in N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3000 rpm N/A 3700 rpm N/A 1.50 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 37.545 mm1.4781 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1600 rpm N/A 1900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
651 - 675 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »