Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
676 - 700 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 150 mm N/A 270 mm10.6299 in N/A 37.545 mm1.4781 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1600 rpm N/A 1900 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2700 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2300 rpm N/A 2600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.874 in N/A 73 mm2.8740 in N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 1800 rpm N/A 2000 rpm N/A 3 mm0.120 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1400 rpm N/A 1600 rpm N/A 3 mm0.100 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 65 mm2.5591 in N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 1900 rpm N/A 2100 rpm N/A 4 mm0.160 in N/A CAD
N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2900 rpm N/A 3600 rpm N/A 1.50 mm0.100 in N/A CAD
N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 2900 rpm N/A 3600 rpm N/A 1.50 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 40.044 mm1.5765 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1500 rpm N/A 1600 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 80 mm3.1496 in N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1800 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2100 rpm N/A 2400 rpm N/A 2.5 mm0.100 in N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 40.044 mm1.5765 in N/A 48 mm1.8898 in N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 1900 rpm N/A 2200 rpm N/A 2.5 mm0.100 in N/A CAD
676 - 700 of 881 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »