COMPANY HEADER
CAD (0)
  • Cart is empty
251 - 271 of 271 | Results Per Page | View | Unit of Measure
« 11 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

Add To Cart/Request Quote
N/A 300 mm N/A 540 mm21.2598 in N/A 177.8 mm7.0000 in N/A 177.8 mm7.0000 in N/A 6150000 N1380000 lbf N/A 3700000 N832000 lbf N/A 500 rpm N/A 540 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 304.8 mm N/A 469.900 mm18.5000 in N/A 98.425 mm3.8750 in N/A 98.425 mm3.8750 in N/A 2960000 N665000 lbf N/A 1750000 N393000 lbf N/A 600 rpm N/A 670 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.8976 in N/A 121 mm4.7638 in N/A 121 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 rpm N/A 610 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 480 mm18.8976 in N/A 121 mm4.7638 in N/A 121 mm4.7638 in N/A 3990000 N897000 lbf N/A 2110000 N474000 lbf N/A 550 rpm N/A 610 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 500 mm19.685 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 550 rpm N/A 600 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 500 mm19.685 in N/A 130.175 mm5.1250 in N/A 130.175 mm5.1250 in N/A 4210000 N946000 lbf N/A 2390000 N537000 lbf N/A 650 rpm N/A 710 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2598 in N/A 176 mm6.9291 in N/A 176 mm6.9291 in N/A 5860000 N1320000 lbf N/A 3380000 N760000 lbf N/A 510 rpm N/A 550 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 540 mm21.2598 in N/A 176 mm6.9291 in N/A 176 mm6.9291 in N/A 5860000 N1320000 lbf N/A 3380000 N760000 lbf N/A 510 rpm N/A 550 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 320 mm N/A 580 mm22.8346 in N/A 190.5 mm7.5000 in N/A 190.5 mm7.5000 in N/A 6790000 N1530000 lbf N/A 4020000 N904000 lbf N/A 470 rpm N/A 500 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 340 mm N/A 520 mm20.4724 in N/A 133 mm5.2362 in N/A 133 mm5.2362 in N/A 4580000 N1030000 lbf N/A 2520000 N567000 lbf N/A 510 rpm N/A 550 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 342.900 mm N/A 457.2 mm18 in N/A 57.15 mm2.25 in N/A 57.15 mm2.25 in N/A 1530000 N344000 lbf N/A 814000 N183000 lbf N/A 580 rpm N/A 680 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8268 in N/A 148 mm5.8268 in N/A 5890000 N1320000 lbf N/A 3070000 N690000 lbf N/A 410 rpm N/A 450 rpm N/A 5.2 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 406.400 mm N/A 546.1 mm21.5000 in N/A 69.85 mm2.75 in N/A 69.85 mm2.7500 in N/A 2500000 N562000 lbf N/A 1320000 N297000 lbf N/A 500 rpm N/A 560 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 406.400 mm N/A 603.25 mm23.7500 in N/A 82.55 mm3.2500 in N/A 82.55 mm3.2500 in N/A 2770000 N623000 lbf N/A 1690000 N380000 lbf N/A 440 rpm N/A 510 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 440 mm N/A 650 mm25.5906 in N/A 157 mm6.1811 in N/A 157 mm6.1811 in N/A 7270000 N1630000 lbf N/A 3660000 N823000 lbf N/A 350 rpm N/A 380 rpm N/A 6.4 mm0.300 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 530 mm N/A 780 mm30.7087 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 rpm N/A 280 rpm N/A N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 530 mm N/A 780 mm30.7087 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 rpm N/A 280 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 530 mm N/A 780 mm30.7087 in N/A 185 mm7.2835 in N/A 185 mm7.2835 in N/A 10600000 N2380000 lbf N/A 5060000 N1140000 lbf N/A 260 rpm N/A 280 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 558.8 mm N/A 711.2 mm28.0 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 5570000 N1250000 lbf N/A 2400000 N540000 lbf N/A 300 rpm N/A 330 rpm N/A 5.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 560 mm N/A 680 mm26.7717 in N/A 56 mm2.2047 in N/A 56 mm2.2047 in N/A 2310000 N519000 lbf N/A 877000 N197000 lbf N/A 320 rpm N/A 370 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 698.5 mm N/A 1016 mm40.0000 in N/A 133.35 mm5-1/4 in N/A 133.35 mm5.2500 in N/A 8340000 N1870000 lbf N/A 4600000 N1030000 lbf N/A 210 rpm N/A 230 rpm N/A 6.1 mm0.200 in N/A CAD Icon (for items table) Add To Cart
Request Quote
251 - 271 of 271 | Results Per Page | View | Unit of Measure
« 11