Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TAA31SN38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DAAPF38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA4SD38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38DK614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638DK614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH038K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.25 in488.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 7.09 in180 mm | Bolt Spacing Min N/A 16.93 in430 mm | Bolt Spacing Max N/A 18.5 in470 mm | Bolt Hole Spacing - Across N/A 4.33 in110 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DAAPF38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6 7/8 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA4SD38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38DK615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638DK615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH038K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.25 in488.9 mm | Bolt Hole Spacing - Across N/A 3.75 in95.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.09 in180 mm | Bolt Spacing Min N/A 16.93 in430 mm | Bolt Spacing Max N/A 18.5 in470 mm | Bolt Hole Spacing - Across N/A 4.33 in110 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| DAAPF38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.5 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA4SD38K700S | Bearing Number N/A 23138 | Shaft Size N/A 7 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38K700S | Bearing Number N/A 23138 | Shaft Size N/A 7 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4.5 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH38DK700S | Bearing Number N/A 23138 | Shaft Size N/A 7 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638K700S | Bearing Number N/A 23138 | Shaft Size N/A 7 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH638DK700S | Bearing Number N/A 23138 | Shaft Size N/A 7 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
Add To Cart
Request Quote |