Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TAAPH168K320S | Bearing Number N/A 23168 | Shaft Size N/A 320 mm | Base to Center Height N/A 14 in355.6 mm | Bolt Spacing Min N/A 36.75 in933.5 mm | Bolt Spacing Max N/A 38.25 in971.6 mm | Bolt Hole Spacing - Across N/A 10.75 in273.1 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN68K320S | Bearing Number N/A 23168 | Shaft Size N/A 320 mm | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN68K320S | Bearing Number N/A 23168 | Shaft Size N/A 320 mm | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1540000 lbf6850000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4500000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH072K1215S | Bearing Number N/A 23172 | Shaft Size N/A 12 15/16 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH172K1215S | Bearing Number N/A 23172 | Shaft Size N/A 12 15/16 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN72K1215S | Bearing Number N/A 23172 | Shaft Size N/A 12 15/16 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN72K1215S | Bearing Number N/A 23172 | Shaft Size N/A 12 15/16 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH072K1300S | Bearing Number N/A 23172 | Shaft Size N/A 13 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH172K1300S | Bearing Number N/A 23172 | Shaft Size N/A 13 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN72K1300S | Bearing Number N/A 23172 | Shaft Size N/A 13 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN72K1300S | Bearing Number N/A 23172 | Shaft Size N/A 13 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH072K340S | Bearing Number N/A 23172 | Shaft Size N/A 340 mm | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH172K340S | Bearing Number N/A 23172 | Shaft Size N/A 340 mm | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN72K340S | Bearing Number N/A 23172 | Shaft Size N/A 340 mm | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN72K340S | Bearing Number N/A 23172 | Shaft Size N/A 340 mm | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH072K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13 7/16 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH172K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13 7/16 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN72K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13 7/16 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN72K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13 7/16 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH072K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13 1/2 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH172K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13 1/2 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA30SN72K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13 1/2 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAA31SN72K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13 1/2 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH076K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13 15/16 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| TAAPH176K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13 15/16 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
Add To Cart
Request Quote |