Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| TAACK26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in25 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
Add To Cart
Request Quote |
| DAAC26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
Add To Cart
Request Quote |
| TAACK26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in25 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
Add To Cart
Request Quote |
| DAAC26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
Add To Cart
Request Quote |
| TAACK26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Bolt Circle Diameter N/A 12.75 in323.9 mm | Bolt Size N/A 0.984 in25 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
Add To Cart
Request Quote |
| TAACK28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
Add To Cart
Request Quote |
| TAACK28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
Add To Cart
Request Quote |
| TAACK28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Bolt Circle Diameter N/A 14.5 in368.3 mm | Bolt Size N/A 1 in25.4 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
Add To Cart
Request Quote |
| TAACK32K507S | Bearing Number N/A 23132 | Shaft Size N/A 5 7/16 in | Bolt Circle Diameter N/A 16.5 in419.1 mm | Bolt Size N/A 0.984 in24 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
Add To Cart
Request Quote |
| TAACK34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Bolt Circle Diameter N/A 17 in431.8 mm | Bolt Size N/A 1.13 in28.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
Add To Cart
Request Quote |
| TAACK34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Bolt Circle Diameter N/A 17 in431.8 mm | Bolt Size N/A 1.13 in28.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
Add To Cart
Request Quote |
| TAACK36K607S | Bearing Number N/A 23136 | Shaft Size N/A 6 7/16 in | Bolt Circle Diameter N/A 17 in431.8 mm | Bolt Size N/A 1.13 in28.7 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
Add To Cart
Request Quote |