COMPANY HEADER
CAD (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

Add To Cart/Request Quote
N/A 22222 N/A 100 mm N/A 8.75 in222.3 mm N/A 4.99 in126.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22222 N/A 3 15/16 in N/A 8.75 in222.3 mm N/A 4.99 in126.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22222 N/A 4 in N/A 8.75 in222.3 mm N/A 4.99 in126.7 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 110 mm N/A 10.437 in265.1 mm N/A 7.02 in178.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 7/16 in N/A 10.437 in265.1 mm N/A 7.02 in178.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 4 1/2 in N/A 10.437 in265.1 mm N/A 7.02 in178.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 22226 N/A 115 mm N/A 10.437 in265.1 mm N/A 7.02 in178.3 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2