COMPANY HEADER
CAD (0)
  • Cart is empty
251 - 275 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 39500 N/A 2.625 in66.675 mm N/A 4-7/16 in112.713 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 37500 lbf167000 N N/A 50300 lbf224000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 41000 N/A 1 in25.40 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5000 in12.700 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 41000 N/A 1.125 in28.575 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5000 in12.700 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 41000 N/A 1.0625 in26.988 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5000 in12.700 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.8125 in96.838 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5000 in12.700 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 1/2 in88.900 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5000 in12.700 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3.6250 in92.075 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5000 in12.700 mm N/A 36600 lbf163000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 11/16 in93.663 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5000 in12.700 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42000 N/A 3 3/4 in95.250 mm N/A 5 7/8 in149.225 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 0.5000 in12.700 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 3.0625 in77.788 mm N/A 5 in127 mm N/A 1.2205 in31.001 mm N/A 0.8750 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 42600 N/A 3 in76.2 mm N/A 5.1181 in130 mm N/A 1.2205 in31.001 mm N/A 0.8750 in22.225 mm N/A 0.5313 in13.495 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.3780 in35.001 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8020 in45.771 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4378 in11.120 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8125 in46.038 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.75 in44.45 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5748 in40 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.25 in31.75 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.5 in38.1 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.375 in34.925 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.625 in41.275 mm N/A 3.625 in92.075 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 435 N/A 1.8125 in46.038 mm N/A 3.7500 in95.250 mm N/A 1.1772 in29.901 mm N/A 0.8750 in22.225 mm N/A 0.4376 in11.115 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
251 - 275 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »