COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
301 - 325 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Quantity Add To Cart/Request Quote
N/A 455 N/A 1.875 in47.625 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.1875 in55.563 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.8750 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.625 in41.275 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.9685 in50 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.875 in47.625 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3439 in8.735 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.125 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2 in50.80 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.5 in38.1 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.6870 in42.850 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.75 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.5625 in39.688 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 2.25 in57.15 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 455 N/A 1.75 in44.45 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6.25 in158.750 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.5313 in13.495 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6 1/2 in165.1 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.5313 in13.495 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 46700 N/A 6.5625 in166.688 mm N/A 8 7/8 in225.425 mm N/A 1.5625 in39.688 mm N/A 1.3125 in33.338 mm N/A 0.5313 in13.495 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 475 N/A 2.75 in69.850 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 475 N/A 2.5 in63.500 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 475 N/A 2.5591 in65.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
301 - 325 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »