COMPANY HEADER
CAD (0)
  • Cart is empty
351 - 375 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 52000 N/A 3 3/4 in95.250 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 52000 N/A 4 in101.600 mm N/A 6-3/8 in161.925 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 0.6562 in16.667 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.9678 in49.982 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.9375 in49.213 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 535 N/A 1.5 in38.1 mm N/A 4.375 in111.125 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.75 in44.45 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 0.8125 in20.638 mm N/A 0.6563 in16.670 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 53000 N/A 1.625 in41.275 mm N/A 3.8750 in98.425 mm N/A 1.1142 in28.301 mm N/A 0.8125 in20.638 mm N/A 0.6563 in16.670 mm N/A 26700 lbf119000 N N/A 23400 lbf104000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.25 in57.15 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.375 in60.325 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.125 in53.975 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.5 in63.500 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.4375 in61.913 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.625 in66.675 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.6875 in68.263 mm N/A 4-7/8 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5500 N/A 2.5938 in65.883 mm N/A 4 13/16 in122.238 mm N/A 1.7230 in43.764 mm N/A 1.4375 in36.513 mm N/A 0.5313 in13.495 mm N/A 63000 lbf280000 N N/A 73500 lbf327000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.125 in53.975 mm N/A 5 in127 mm N/A 1.4440 in36.678 mm N/A 1.3750 in34.925 mm N/A 0.281 in7.137 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 555 N/A 2.3617 in59.987 mm N/A 5.1159 in129.944 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 2.0625 in52.388 mm N/A 4.375 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000C N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55000 N/A 2 in50.80 mm N/A 4.375 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.875 in73.025 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.5576 in64.963 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 565 N/A 2.6875 in68.263 mm N/A 5 in127 mm N/A 1.4240 in36.170 mm N/A 1.1250 in28.575 mm N/A 0.5625 in14.288 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
351 - 375 of 658 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »