COMPANY HEADER
CAD (0)
  • Cart is empty
201 - 225 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T1 - Bearing Width to Flange (in)

T1 - Bearing Width to Flange (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Cup Width

T1 - Bearing Width to Flange

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

Add To Cart/Request Quote
N/A 355 N/A 1.7717 in45.001 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 355 N/A 1.75 in44.45 mm N/A 3.3465 in85.001 mm N/A 0.8540 in21.692 mm N/A 0.6875 in17.463 mm N/A 0.3125 in7.938 mm N/A 21800 lbf97000 N N/A 20000 lbf88800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3600 N/A 0.8125 in20.638 mm N/A 2.4375 in61.913 mm N/A 1.1975 in30.417 mm N/A 0.9375 in23.813 mm N/A 0.3750 in9.525 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.875 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.875 in47.625 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 2 in50.80 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.7717 in45.001 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.9375 in49.213 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 365 N/A 1.9685 in50 mm N/A 3.5433 in90 mm N/A 0.875 in22.225 mm N/A 0.6250 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 36600 N/A 5.7500 in146.050 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.3750 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 36600 N/A 5.625 in142.875 mm N/A 7-5/8 in193.675 mm N/A 1.1250 in28.575 mm N/A 0.9063 in23.020 mm N/A 0.3750 in9.525 mm N/A 44200 lbf196000 N N/A 88600 lbf394000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 1.7710 in44.983 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 2 in50.80 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 1.875 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3700 N/A 1.875 in47.625 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 37000 N/A 4.3125 in109.538 mm N/A 6.25 in158.750 mm N/A 0.8440 in21.438 mm N/A 0.6250 in15.875 mm N/A 0.4688 in11.908 mm N/A 25900 lbf115000 N N/A 40100 lbf179000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3800 N/A 1.5748 in40 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 3800 N/A 1.625 in41.275 mm N/A 3.3750 in85.725 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.25 in57.15 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 385 N/A 2.2650 in57.531 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
201 - 225 of 658 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »