Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RA103RR2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.7 mm | Static Load Rating N/A 2530 lbf11300 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1103KL3 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 2530 lbf1100 N | Dynamic Load Rating N/A 4850 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA103DD2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.441 in62 mm | Total Width N/A 1.406 in35.72 mm | Static Load Rating N/A 2280 lbf10000 N | Dynamic Load Rating N/A 4800 lbf21600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1104KRRB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1104KLLB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1104KPPB2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA104RRB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1104KRR | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1104KLL | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA104RR | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KRRB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KLLB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KPPB2 | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA104RRB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KRR | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KLL | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA104RR | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.9 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KR | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KL | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3440 lbf15300 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1104KLLG | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1104K | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1104KB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf15100 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA104DD | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 2.835 in72 mm | Total Width N/A 1.531 in38.89 mm | Static Load Rating N/A 3050 lbf13700 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1104KS | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 3.11 in79 mm | Total Width N/A 2.016 in51.2 mm | Static Load Rating N/A 3400 lbf11500 N | Dynamic Load Rating N/A 6400 lbf28500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN104KRRB | Shaft Size d N/A 1 1/4 in | Outside Diameter N/A 3.15 in80 mm | Total Width N/A 2.031 in51.6 mm | Static Load Rating N/A 4120 lbf18300 N | Dynamic Load Rating N/A 8340 lbf37100 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |