Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| G1114KLLB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1114KPPB3 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA114RRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1114KLL | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KRRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KLLB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KPPB3 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA114RRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KRR | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KLL | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA114RR | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KL | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf2300 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1114KLLG | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1114K | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1114KB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5100 lbf22700 N | Dynamic Load Rating N/A 8800 lbf39000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN114KRRB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.626 in66.7 mm | Static Load Rating N/A 8510 lbf37900 N | Dynamic Load Rating N/A 15400 lbf68600 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN114K | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.625 in66.68 mm | Static Load Rating N/A 8500 lbf37900 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN114KB | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.625 in66.68 mm | Static Load Rating N/A 8500 lbf37900 N | Dynamic Load Rating N/A 15300 lbf68000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1115KRRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1115KLLB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1115KPPB3 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRA115RRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 1.72 in43.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1115KRR | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1115KLL | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1115KRRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 3.543 in90 mm | Total Width N/A 2.469 in62.7 mm | Static Load Rating N/A 5210 lbf23200 N | Dynamic Load Rating N/A 8740 lbf38900 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |