Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1203KLL | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RA203RR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 1.906 in48.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KR | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KL | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf2900 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KRS | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KR A4514 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.811 in71.4 mm | Static Load Rating N/A 6570 lbf29200 N | Dynamic Load Rating N/A 10800 lbf48100 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1203KLLG | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1203K | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1203KB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 3.937 in100 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1203KS | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 2.813 in71.4 mm | Static Load Rating N/A 6400 lbf28500 N | Dynamic Load Rating N/A 10800 lbf48000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.874 in73 mm | Static Load Rating N/A 10000 lbf44600 N | Dynamic Load Rating N/A 17800 lbf79300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GN203KLLB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.874 in73 mm | Static Load Rating N/A 10000 lbf44600 N | Dynamic Load Rating N/A 17800 lbf79300 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN203K | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.875 in73.03 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN203KB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 4.724 in120 mm | Total Width N/A 2.875 in73.03 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN203KS | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 2.875 in73 mm | Static Load Rating N/A 9800 lbf43600 N | Dynamic Load Rating N/A 18000 lbf80000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1204KRRB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1204KLLB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1204KLL | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1204KRRB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1204KRR | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8080 lbf35900 N | Dynamic Load Rating N/A 13100 lbf58200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1204KLLG | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1204K | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1204KB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 4.331 in110 mm | Total Width N/A 3.063 in77.8 mm | Static Load Rating N/A 8000 lbf35600 N | Dynamic Load Rating N/A 13200 lbf58500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN204K | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN204KB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 5.118 in130 mm | Total Width N/A 3.125 in79.38 mm | Static Load Rating N/A 11700 lbf51480 N | Dynamic Load Rating N/A 20400 lbf89800 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |