Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SMN010K | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.813 in46.05 mm | Static Load Rating N/A 1460 lbf6550 N | Dynamic Load Rating N/A 3350 lbf15000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN010KB | Shaft Size d N/A 5/8 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.813 in46.05 mm | Static Load Rating N/A 1460 lbf6550 N | Dynamic Load Rating N/A 3350 lbf15000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GE17KRR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GRAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| E17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| E17KRR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.126 in28.6 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| RAE17DD | Shaft Size d N/A 17 mm | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.125 in28.58 mm | Static Load Rating N/A 1000 lbf4400 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1011KRRB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1011KLLB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1011KRR | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| G1011KLL | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KRRB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KLLB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KRR | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KLL | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KL | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1070 lbf4700 N | Dynamic Load Rating N/A 2380 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 1011KLLG | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1060 lbf4700 N | Dynamic Load Rating N/A 2400 lbf10700 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1011K | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SM1011KB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.575 in40 mm | Total Width N/A 1.469 in37.3 mm | Static Load Rating N/A 1600 lbf4700 N | Dynamic Load Rating N/A 2360 lbf10600 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN011K | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.813 in46.05 mm | Static Load Rating N/A 1460 lbf6550 N | Dynamic Load Rating N/A 3350 lbf15000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SMN011KB | Shaft Size d N/A 11/16 in | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.813 in46.05 mm | Static Load Rating N/A 1460 lbf6550 N | Dynamic Load Rating N/A 3350 lbf15000 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A |
CAD
N/A
|
Add To Cart
Request Quote |