Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| YAE20RR | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.063 in27 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYE20KRRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 1.252 in31.8 mm | Static Load Rating N/A 1460 lbf6500 N | Dynamic Load Rating N/A 3190 lbf14200 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GKYE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 1.850 in47 mm | Total Width N/A 0.99 in25.15 mm | Static Load Rating N/A 200 lbf890 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GY1013KRRB | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.372 in34.85 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GY1014KRRB SGT | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.372 in34.85 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA014RRB | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA014RR | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YA014RRB | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YA014RR | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ER14 | Shaft Size d N/A 7/8 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.375 in34.84 mm | Static Load Rating N/A 1760 lbf7814.4 N | Dynamic Load Rating N/A 3490 lbf15495.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GY1015KRRB SGT | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.372 in34.85 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA015RRB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA015RR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YA015RRB | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YA015RR | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ER15 | Shaft Size d N/A 15/16 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.375 in34.84 mm | Static Load Rating N/A 1760 lbf7814.4 N | Dynamic Load Rating N/A 3490 lbf15495.6 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYE25KRRB SGT | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.372 in34.85 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GKYE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.107 in28.12 mm | Static Load Rating N/A 240 lbf1067 N | Dynamic Load Rating N/A | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GY1100KRRB SGT | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.372 in34.85 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA100RRB | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |
|
| GYA100RR | Shaft Size d N/A 1 in | Outside Diameter N/A 2.047 in52 mm | Total Width N/A 1.11 in28.2 mm | Static Load Rating N/A 1750 lbf7800 N | Dynamic Load Rating N/A 3490 lbf15500 N | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A
|
Add To Cart
Request Quote |