Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
176 - 200 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

N/A 40 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A CAD
N/A 50 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A CAD
N/A 45 mm N/A 42 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 3 mm N/A CAD
N/A 45 mm N/A 45 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 4.5 mm N/A CAD
N/A 25 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A CAD
N/A 45 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A CAD
N/A 25 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD
N/A 32 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD
N/A 40 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD
N/A 50 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD
N/A 25 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD
N/A 32 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD
N/A 40 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD
N/A 50 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD
N/A 28 mm N/A 51 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 3 mm N/A CAD
N/A 35 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A CAD
N/A 45 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A CAD
N/A 28 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD
N/A 36 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD
N/A 56 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD
N/A 40 mm N/A 56 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 3 mm N/A CAD
N/A 32 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD
N/A 40 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD
N/A 50 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD
N/A 63 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD
176 - 200 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9