Part Number |
B |
Do |
Dfl |
Di |
⌀ Installation max. |
⌀ Installation min. |
Sfl |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| BB162220BP25 | B N/A 20 mm | Do N/A 22 mm | Dfl N/A 28 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162225BP25 | B N/A 25 mm | Do N/A 22 mm | Dfl N/A 28 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB162232BP25 | B N/A 32 mm | Do N/A 22 mm | Dfl N/A 28 mm | Di N/A 16 mm | ⌀ Installation max. N/A 16.027 mm | ⌀ Installation min. N/A 16 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182218BP25 | B N/A 18 mm | Do N/A 22 mm | Dfl N/A 26 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182222BP25 | B N/A 22 mm | Do N/A 22 mm | Dfl N/A 26 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182228BP25 | B N/A 28 mm | Do N/A 22 mm | Dfl N/A 26 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182418BP25 | B N/A 18 mm | Do N/A 24 mm | Dfl N/A 30 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182422BP25 | B N/A 22 mm | Do N/A 24 mm | Dfl N/A 30 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB182428BP25 | B N/A 28 mm | Do N/A 24 mm | Dfl N/A 30 mm | Di N/A 18 mm | ⌀ Installation max. N/A 18.033 mm | ⌀ Installation min. N/A 18 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202416BP25 | B N/A 16 mm | Do N/A 24 mm | Dfl N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202420BP25 | B N/A 20 mm | Do N/A 24 mm | Dfl N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202425BP25 | B N/A 25 mm | Do N/A 24 mm | Dfl N/A 28 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 2 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202616BP25 | B N/A 16 mm | Do N/A 26 mm | Dfl N/A 32 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202620BP25 | B N/A 20 mm | Do N/A 26 mm | Dfl N/A 32 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202625BP25 | B N/A 25 mm | Do N/A 26 mm | Dfl N/A 32 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB202632BP25 | B N/A 32 mm | Do N/A 26 mm | Dfl N/A 32 mm | Di N/A 20 mm | ⌀ Installation max. N/A 20.033 mm | ⌀ Installation min. N/A 20 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222718BP25 | B N/A 18 mm | Do N/A 27 mm | Dfl N/A 32 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222722BP25 | B N/A 22 mm | Do N/A 27 mm | Dfl N/A 32 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222728BP25 | B N/A 28 mm | Do N/A 27 mm | Dfl N/A 32 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222825BP25 | B N/A 25 mm | Do N/A 28 mm | Dfl N/A 34 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 3 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222922BP25 | B N/A 22 mm | Do N/A 29 mm | Dfl N/A 36 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 3.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB222936BP25 | B N/A 36 mm | Do N/A 29 mm | Dfl N/A 36 mm | Di N/A 22 mm | ⌀ Installation max. N/A 22.033 mm | ⌀ Installation min. N/A 22 mm | Sfl N/A 3.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB253020BP25 | B N/A 20 mm | Do N/A 30 mm | Dfl N/A 35 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.033 mm | ⌀ Installation min. N/A 25 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB253025BP25 | B N/A 25 mm | Do N/A 30 mm | Dfl N/A 35 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.033 mm | ⌀ Installation min. N/A 25 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |
| BB253032BP25 | B N/A 32 mm | Do N/A 30 mm | Dfl N/A 35 mm | Di N/A 25 mm | ⌀ Installation max. N/A 25.033 mm | ⌀ Installation min. N/A 25 mm | Sfl N/A 2.5 mm |
CAD
N/A
|
Add To Cart
Request Quote |