Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
1 - 25 of 175 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

N/A FCX-3-HUB-100MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 100MM mm
N/A FCX-3.5-HUB-100MMP7-28X6.4MMKW N/A 100 mm N/A 28X6.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 100 mm
N/A FCX-4-HUB-110MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 110MM mm
N/A FCX-4.5-HUB-115MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 115MM mm
N/A FCX-5-HUB-120MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 120MM mm
N/A FCX-5-HUB-125MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 125MM mm
N/A FCX-4.5-HUB-125MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 125MM mm
N/A FCX-4-HUB-130MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 130MM mm
N/A FCX-4-HUB-100MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 100MM mm
N/A FCX-4.5-HUB-100MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 100MM mm
N/A FCX-5-HUB-110MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 110MM mm
N/A FCX-3.5-HUB-115MMP7-32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 115 mm
N/A FCX-3.5-HUB-120MMP7-32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 120 mm
N/A FCX-4-HUB-125MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 125MM mm
N/A FCX-5-HUB-140MMP7-36X8.4MMKW N/A N/A 36X8.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 140MM mm
N/A FCX-5-HUB-160MMP7-40X9.4MMKW N/A N/A 40X9.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 160MM mm
N/A FCX-5-HUB-100MMP7-28X6.4MMKW N/A N/A 28X6.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 100MM mm
N/A FCX-3.5-HUB-110MMP7-28X6.4MMKW N/A 110 mm N/A 28X6.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 110 mm
N/A FCX-4-HUB-120MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 120MM mm
N/A FCX-4.5-HUB-120MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 120MM mm
N/A FCX-3.5-HUB-125MMP7-32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 125 mm
N/A FCX-5-HUB-130MMP7-32X7.4MMKW N/A N/A 32X7.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 130MM mm
N/A FCX-4.5-HUB-140MMP7-36X8.4MMKW N/A N/A 36X8.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 140MM mm
N/A FCX-4.5-HUB-160MMP7-40X9.4MMKW N/A N/A 40X9.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 160MM mm
N/A FCX-4.5-HUB-170MMP7-40X9.4MMKW N/A N/A 40X9.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 170MM mm
1 - 25 of 175 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »