Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
26 - 50 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

C

C1

Thread G

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

CAD

N/A 85 mm N/A 68 mm N/A 19 mm N/A N/A M95x2 N/A 125 mm N/A KM19 N/A MB19 N/A HMV19 N/A CAD
N/A 85 mm N/A 90 mm N/A 19 mm N/A N/A M95x2 N/A 125 mm N/A KM19 N/A MB19 N/A HMV19 N/A CAD
N/A 90 mm N/A 71 mm N/A 20 mm N/A N/A M100x2 N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
N/A 90 mm N/A 76 mm N/A 20 mm N/A N/A M100x2 N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
N/A 90 mm N/A 97 mm N/A 20 mm N/A N/A M100x2 N/A 130 mm N/A KM20 N/A MB20 N/A HMV20 N/A CAD
N/A 95 mm N/A 74 mm N/A 20 mm N/A N/A M105x2 N/A 140 mm N/A KM 21 N/A MB21 N/A HMV21 N/A CAD
N/A 95 mm N/A 101 mm N/A 20 mm N/A N/A M105x2 N/A 140 mm N/A KM21 N/A MB21 N/A HMV21 N/A CAD
N/A 100 mm N/A 77 mm N/A 21 mm N/A N/A M110x2 N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
N/A 100 mm N/A 81 mm N/A 21 mm N/A N/A M110x2 N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
N/A 100 mm N/A 105 mm N/A 21 mm N/A N/A M110x2 N/A 145 mm N/A KM22 N/A MB22 N/A HMV22 N/A CAD
N/A 110 mm N/A 72 mm N/A 22 mm N/A N/A M120x2 N/A 145 mm N/A KML24 N/A MBL24 N/A HMV24 N/A CAD
N/A 110 mm N/A 88 mm N/A 22 mm N/A N/A M120x2 N/A 155 mm N/A KM24 N/A MB24 N/A HMV24 N/A CAD
N/A 110 mm N/A 112 mm N/A 22 mm N/A N/A M120x2 N/A 155 mm N/A KM24 N/A MB24 N/A HMV24 N/A CAD
N/A 115 mm N/A 65 mm N/A 23 mm N/A N/A M130x2 N/A 155 mm N/A KML26 N/A MBL26 N/A HMV26 N/A CAD
N/A 115 mm N/A 80 mm N/A 23 mm N/A N/A M130x2 N/A 155 mm N/A KML26 N/A MBL26 N/A HMV26 N/A CAD
N/A 115 mm N/A 92 mm N/A 23 mm N/A N/A M130x2 N/A 165 mm N/A KM26 N/A MB26 N/A HMV26 N/A CAD
N/A 115 mm N/A 121 mm N/A 23 mm N/A N/A M130x2 N/A 165 mm N/A KM26 N/A MB26 N/A HMV26 N/A CAD
N/A 125 mm N/A 66 mm N/A 24 mm N/A N/A M140x2 N/A 165 mm N/A KML28 N/A MBL28 N/A HMV28 N/A CAD
N/A 125 mm N/A 82 mm N/A 24 mm N/A N/A M140x2 N/A 165 mm N/A KML28 N/A MBL28 N/A HMV28 N/A CAD
N/A 125 mm N/A 97 mm N/A 24 mm N/A N/A M140x2 N/A 180 mm N/A KM28 N/A MB28 N/A HMV28 N/A CAD
N/A 125 mm N/A 131 mm N/A 24 mm N/A N/A M140x2 N/A 180 mm N/A KM28 N/A MB28 N/A HMV28 N/A CAD
N/A 135 mm N/A 76 mm N/A 26 mm N/A N/A M150x2 N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
N/A 135 mm N/A 87 mm N/A 26 mm N/A N/A M150x2 N/A 180 mm N/A KML30 N/A MBL30 N/A HMV30 N/A CAD
N/A 135 mm N/A 111 mm N/A 26 mm N/A N/A M150x2 N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
N/A 135 mm N/A 139 mm N/A 26 mm N/A N/A M150x2 N/A 195 mm N/A KM30 N/A MB30 N/A HMV30 N/A CAD
26 - 50 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »