Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| HA3040 | d1 N/A 7.1875 in182.56 mm | L N/A 120 mm | D3 N/A 240 mm | Locknut N/A KML40 | Lockwasher and Lockplates N/A MBL40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3140 | d1 N/A 7.1875 in182.56 mm | L N/A 150 mm | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA2340 | d1 N/A 7.1875 in182.56 mm | L N/A 176 mm | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV 40 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3044 | d1 N/A 7.9375 in201.61 mm | L N/A 126 mm | D3 N/A 260 mm | Locknut N/A HM 3044 | Lockwasher and Lockplates N/A MS 3044 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3144 | d1 N/A 7.9375 in201.61 mm | L N/A 161 mm | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB 44 | Appropriate Hydraulic Nut N/A HMV 44 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3048 | d1 N/A 8 15/16 in227.01 mm | L N/A 133 mm | D3 N/A 290 mm | Locknut N/A HM 3048 | Lockwasher and Lockplates N/A MS 3048 | Appropriate Hydraulic Nut N/A HMV 48 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3052 | d1 N/A 9 7/16 in239.71 mm | L N/A 145 mm | D3 N/A 310 mm | Locknut N/A HM 3052 | Lockwasher and Lockplates N/A MS 3052 | Appropriate Hydraulic Nut N/A HMV 52 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3056 | d1 N/A 10 7/16 in265.11 mm | L N/A 152 mm | D3 N/A 330 mm | Locknut N/A HM 3056 | Lockwasher and Lockplates N/A MS 3056 | Appropriate Hydraulic Nut N/A HMV 56 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3060 | d1 N/A 10 15/16 in277.81 mm | L N/A 168 mm | D3 N/A 360 mm | Locknut N/A HM 3060 | Lockwasher and Lockplates N/A MS 3060 | Appropriate Hydraulic Nut N/A HMV 60 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3064 | d1 N/A 11 15/16 in303.21 mm | L N/A 171 mm | D3 N/A 380 mm | Locknut N/A HM 3064 | Lockwasher and Lockplates N/A MS 3064 | Appropriate Hydraulic Nut N/A HMV 64 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3068 | d1 N/A 12 7/16 in315.91 mm | L N/A 187 mm | D3 N/A 400 mm | Locknut N/A HM 3068 | Lockwasher and Lockplates N/A MS 3068 | Appropriate Hydraulic Nut N/A HMV 68 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3072 | d1 N/A 13 7/16 in341.31 mm | L N/A 188 mm | D3 N/A 420 mm | Locknut N/A HM 3072 | Lockwasher and Lockplates N/A MS 3072 | Appropriate Hydraulic Nut N/A HMV 72 |
CAD
N/A
|
Add To Cart
Request Quote |
| HA3076 | d1 N/A 13 15/16 in354.01 mm | L N/A 193 mm | D3 N/A 450 mm | Locknut N/A HM 3076 | Lockwasher and Lockplates N/A MS 3076 | Appropriate Hydraulic Nut N/A HMV 76 |
CAD
N/A
|
Add To Cart
Request Quote |