Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 35 mm N/A 29 mm N/A 32 mm N/A 6 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 35 mm N/A 40 mm N/A 43 mm N/A 7 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 40 mm N/A 31 mm N/A 34 mm N/A 6 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD
N/A 40 mm N/A 44 mm N/A 47 mm N/A 7 mm N/A M50x1.5 N/A KM10 N/A HMV 10 N/A CAD
N/A 45 mm N/A 35 mm N/A 38 mm N/A 7 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
N/A 45 mm N/A 50 mm N/A 53 mm N/A 9 mm N/A M55x2 N/A KM11 N/A HMV 11 N/A CAD
N/A 50 mm N/A 37 mm N/A 40 mm N/A 7 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 50 mm N/A 54 mm N/A 57 mm N/A 10 mm N/A M60x2 N/A KM12 N/A HMV 12 N/A CAD
N/A 55 mm N/A 40 mm N/A 43 mm N/A 8 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 55 mm N/A 58 mm N/A 61 mm N/A 11 mm N/A M65x2 N/A KM13 N/A HMV 13 N/A CAD
N/A 60 mm N/A 42 mm N/A 45 mm N/A 8 mm N/A M70x2 N/A KM14 N/A HMV 14 N/A CAD
N/A 65 mm N/A 43 mm N/A 47 mm N/A 8 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 65 mm N/A 64 mm N/A 68 mm N/A 12 mm N/A M75x2 N/A KM15 N/A HMV 15 N/A CAD
N/A 70 mm N/A 45 mm N/A 49 mm N/A 8 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD
N/A 70 mm N/A 68 mm N/A 72 mm N/A 12 mm N/A M80x2 N/A KM16 N/A HMV 16 N/A CAD
N/A 75 mm N/A 48 mm N/A 52 mm N/A 8 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
N/A 75 mm N/A 71 mm N/A 75 mm N/A 12 mm N/A M90x2 N/A KM18 N/A HMV 18 N/A CAD
N/A 80 mm N/A 52 mm N/A 56 mm N/A 9 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD
N/A 80 mm N/A 74 mm N/A 78 mm N/A 13 mm N/A M95x2 N/A KM19 N/A HMV 19 N/A CAD
N/A 85 mm N/A 53 mm N/A 57 mm N/A 9 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 85 mm N/A 63 mm N/A 67 mm N/A 10 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 85 mm N/A 79 mm N/A 83 mm N/A 14 mm N/A M100x2 N/A KM20 N/A HMV 20 N/A CAD
N/A 90 mm N/A 57 mm N/A 61 mm N/A 10 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD
N/A 90 mm N/A 85 mm N/A 89 mm N/A 16 mm N/A M105x2 N/A KM21 N/A HMV 21 N/A CAD
N/A 95 mm N/A 59 mm N/A 63 mm N/A 10 mm N/A M110x2 N/A KM22 N/A HMV 22 N/A CAD
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »