Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
476 - 500 of 832 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A V-ring N/A VR217 N/A 297000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A V-ring N/A VR317 N/A 403000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A V-ring N/A VR317 N/A 569000 N/A CAD
N/A SNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Taconite N/A TA217 N/A 297000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Taconite N/A TA317 N/A 403000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Taconite N/A TA317 N/A 569000 N/A CAD
N/A SNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Double Lip N/A TSNG217 N/A 297000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Double Lip N/A TSNG317 N/A 403000 N/A CAD
N/A SNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Double Lip N/A TSNG317 N/A 569000 N/A CAD
N/A SNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Labyrinth N/A LO217 N/A 297000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Labyrinth N/A LO317 N/A 403000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Labyrinth N/A LO317 N/A 569000 N/A CAD
N/A SNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A V-ring N/A VR217 N/A 297000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A V-ring N/A VR317 N/A 403000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A V-ring N/A VR317 N/A 569000 N/A CAD
N/A SNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Taconite N/A TA217 N/A 297000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Taconite N/A TA317 N/A 403000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Taconite N/A TA317 N/A 569000 N/A CAD
N/A SNTD 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Double Lip N/A TSNG217 N/A 297000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Double Lip N/A TSNG317 N/A 403000 N/A CAD
N/A SNTD 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Double Lip N/A TSNG317 N/A 569000 N/A CAD
N/A FSNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A Double Lip N/A TSNG217 N/A 297000 N/A CAD
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 21317 N/A Double Lip N/A TSNG317 N/A 403000 N/A CAD
N/A FSNT 520-617 N/A 85 mm N/A 95 mm N/A 22317 N/A Double Lip N/A TSNG317 N/A 569000 N/A CAD
N/A FSNT 217 N/A 85 mm N/A 95 mm N/A 22217 N/A V-ring N/A VR217 N/A 297000 N/A CAD
476 - 500 of 832 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »