Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 520-617 - 22220 - TA220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 23220 - TA220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 524-620 - 21320 - TA320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 524-620 - 22320 - TA320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 22220 - TSNG220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 23220 - TSNG220 | Housing N/A SNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 524-620 - 21320 - TSNG320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 524-620 - 22320 - TSNG320 | Housing N/A SNTD 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 23220 - TSNG220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 21320 - TSNG320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22320 - TSNG320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Double Lip | Seal N/A TSNG320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 23220 - VR220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A V-ring | Seal N/A VR220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 21320 - VR320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22320 - VR320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A V-ring | Seal N/A VR320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22220 - LO220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 23220 - LO220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Labyrinth | Seal N/A LO220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 21320 - LO320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22320 - LO320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Labyrinth | Seal N/A LO320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 22220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 520-617 - 23220 - TA220 | Housing N/A FSNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 21320 - TA320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 524-620 - 22320 - TA320 | Housing N/A FSNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 520-617 - 22220 - TSNG220 | Housing N/A FSNTD 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22220 | Seal Type N/A Double Lip | Seal N/A TSNG220 | C1 Dynamic Load Rating N/A 435000 |
CAD
N/A
|
Add To Cart
Request Quote |