Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 522-619 - 22222 - VR222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 23222 - VR222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22222 - TA222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 23222 - TA222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22222 - TSNG222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 23222 - TSNG222 | Housing N/A SNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22222 - TSNG222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 23222 - TSNG222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22222 - VR222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 23222 - VR222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22222 - LO222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 23222 - LO222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 22222 - TA222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 522-619 - 23222 - TA222 | Housing N/A FSNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 22222 - TSNG222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 23222 - TSNG222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Double Lip | Seal N/A TSNG222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 22222 - VR222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 23222 - VR222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A V-ring | Seal N/A VR222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 22222 - LO222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 23222 - LO222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Labyrinth | Seal N/A LO222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 22222 - TA222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 522-619 - 23222 - TA222 | Housing N/A FSNTD 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 524-620 - 22224 - LO224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 524-620 - 23224 - LO224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 524-620 - 22224 - VR224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A V-ring | Seal N/A VR224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
Add To Cart
Request Quote |