Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| FSNTD 524-620 - 22224 - LO224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 524-620 - 23224 - LO224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Labyrinth | Seal N/A LO224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 524-620 - 22224 - TA224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNTD 524-620 - 23224 - TA224 | Housing N/A FSNTD 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 22226 - LO226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Labyrinth | Seal N/A LO226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 23226 - LO226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Labyrinth | Seal N/A LO226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 22226 - VR226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 23226 - VR226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 22226 - TA226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 23226 - TA226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 22226 - TSNG226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 526 - 23226 - TSNG226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 22226 - LO226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Labyrinth | Seal N/A LO226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 23226 - LO226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Labyrinth | Seal N/A LO226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 22226 - VR226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 23226 - VR226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 22226 - TA226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 23226 - TA226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 22226 - TSNG226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 526 - 23226 - TSNG226 | Housing N/A SNTD 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 22226 - TSNG226 | Housing N/A FSNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 23226 - TSNG226 | Housing N/A FSNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Double Lip | Seal N/A TSNG226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 22226 - VR226 | Housing N/A FSNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 23226 - VR226 | Housing N/A FSNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A V-ring | Seal N/A VR226 | C1 Dynamic Load Rating N/A 915000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 526 - 22226 - LO226 | Housing N/A FSNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Labyrinth | Seal N/A LO226 | C1 Dynamic Load Rating N/A 757000 |
CAD
N/A
|
Add To Cart
Request Quote |