Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| FSNTD 532 - 23232 - TSNG232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Double Lip | Seal N/A TSNG232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 22232 - VR232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A V-ring | Seal N/A VR232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 23232 - VR232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A V-ring | Seal N/A VR232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 22232 - LO232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A Labyrinth | Seal N/A LO232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 23232 - LO232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Labyrinth | Seal N/A LO232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 22232 - TA232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1170000 |
CAD
N/A
|
Add To Cart
Request Quote |
|
| FSNTD 532 - 23232 - TA232 | Housing N/A FSNTD 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1470000 |
CAD
N/A
|
Add To Cart
Request Quote |