Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNT 211 - 22211 - LO211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 21311 - LO311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22311 - LO311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 211 - 22211 - VR211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 21311 - VR311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22311 - VR311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 211 - 22211 - TA211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 21311 - TA311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22311 - TA311 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 211 - 22211 - TSNG311-211 | Housing N/A SNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 21311 - TSNG311-211 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22311 - TSNG311-211 | Housing N/A SNT 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 211 - 22211 - LO211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Labyrinth | Seal N/A LO211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 21311 - LO311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22311 - LO311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Labyrinth | Seal N/A LO311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 211 - 22211 - VR211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A V-ring | Seal N/A VR211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 21311 - VR311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22311 - VR311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A V-ring | Seal N/A VR311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 211 - 22211 - TA211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Taconite | Seal N/A TA211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 21311 - TA311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22311 - TA311 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Taconite | Seal N/A TA311 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 211 - 22211 - TSNG311-211 | Housing N/A SNTD 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 21311 - TSNG311-211 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 21311 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 188000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22311 - TSNG311-211 | Housing N/A SNTD 513-611 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22311 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 279000 |
CAD
N/A
|
Add To Cart
Request Quote |
| FSNT 211 - 22211 - TSNG311-211 | Housing N/A FSNT 211 | Shaft Diameter da N/A 55 mm | Shaft Diameter db N/A 65 mm | Bearing N/A 22211 | Seal Type N/A Double Lip | Seal N/A TSNG311-211 | C1 Dynamic Load Rating N/A 140000 |
CAD
N/A
|
Add To Cart
Request Quote |