Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 512-610 - 22212K - TA512 | Housing N/A SNTD 512-610 | Shaft Diameter d N/A 55 mm | Bearing N/A 22212K | Seal Type N/A Taconite | Seal N/A TA512 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 169000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 515-612 - 21312K - TA612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 21312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H312 | C1 Dynamic Load Rating N/A 225000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 515-612 - 22312K - TA612 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 55 mm | Bearing N/A 22312K | Seal Type N/A Taconite | Seal N/A TA612 | Adapter Sleeve N/A H2312 | C1 Dynamic Load Rating N/A 321000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - LO513/ 2-1/4 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 21313K - LO613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - LO613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - TA513/ 2-1/4 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22213K | Seal Type N/A Taconite | Seal N/A TA513/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 21313K - TA613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 21313K | Seal Type N/A Taconite | Seal N/A TA613/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - TA613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22313K | Seal Type N/A Taconite | Seal N/A TA613/ 2-1/4 | Adapter Sleeve N/A HE2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - LO513/ 2-1/4 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - LO613/ 2-1/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - LO613/ 2-1/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - TA513/ 2-1/4 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22213K | Seal Type N/A Taconite | Seal N/A TA513/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - TA613/ 2-1/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 21313K | Seal Type N/A Taconite | Seal N/A TA613/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - TA613/ 2-1/4 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22313K | Seal Type N/A Taconite | Seal N/A TA613/ 2-1/4 | Adapter Sleeve N/A HE2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - TSNG513 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Double Lip | Seal N/A TSNG513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 21313K - TSNG613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - TSNG613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - LO513 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 21313K - LO613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - LO613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - VR513 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A V-ring | Seal N/A VR513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 21313K - VR613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - VR613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 513-611 - 22213K - TA513 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Taconite | Seal N/A TA513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |