Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNT 516-613 - 21313K - TA613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 516-613 - 22313K - TA613 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - TSNG513 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Double Lip | Seal N/A TSNG513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - TSNG613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - TSNG613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Double Lip | Seal N/A TSNG613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - LO513 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - LO613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - LO613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - VR513 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A V-ring | Seal N/A VR513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - VR613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - VR613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A V-ring | Seal N/A VR613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 513-611 - 22213K - TA513 | Housing N/A SNTD 513-611 | Shaft Diameter d N/A 60 mm | Bearing N/A 22213K | Seal Type N/A Taconite | Seal N/A TA513 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 206000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 21313K - TA613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 21313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H313 | C1 Dynamic Load Rating N/A 259000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22313K - TA613 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 60 mm | Bearing N/A 22313K | Seal Type N/A Taconite | Seal N/A TA613 | Adapter Sleeve N/A H2313 | C1 Dynamic Load Rating N/A 361000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 515-612 - 22215K - LO515/ 2-7/16 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 518-615 - 21315K - LO615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 518-615 - 22315K - LO615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 515-612 - 22215K - TA515/ 2-7/16 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 518-615 - 21315K - TA615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 518-615 - 22315K - TA615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-7/16 | Adapter Sleeve N/A HA2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 515-612 - 22215K - LO515/ 2-7/16 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 518-615 - 21315K - LO615/ 2-7/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 518-615 - 22315K - LO615/ 2-7/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA2315 | C1 Dynamic Load Rating N/A 471000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 515-612 - 22215K - TA515/ 2-7/16 | Housing N/A SNTD 515-612 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22215K | Seal Type N/A Taconite | Seal N/A TA515/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 222000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 518-615 - 21315K - TA615/ 2-7/16 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 21315K | Seal Type N/A Taconite | Seal N/A TA615/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 322000 |
CAD
N/A
|
Add To Cart
Request Quote |