Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNT 519-616 - 21316K - TA616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 519-616 - 22316K - TA616 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22216K - TSNG516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Double Lip | Seal N/A TSNG516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 21316K - TSNG616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22316K - TSNG616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Double Lip | Seal N/A TSNG616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22216K - LO516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 21316K - LO616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22316K - LO616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22216K - VR516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A V-ring | Seal N/A VR516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 21316K - VR616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22316K - VR616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A V-ring | Seal N/A VR616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 516-613 - 22216K - TA516 | Housing N/A SNTD 516-613 | Shaft Diameter d N/A 70 mm | Bearing N/A 22216K | Seal Type N/A Taconite | Seal N/A TA516 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 254000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 21316K - TA616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 21316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H316 | C1 Dynamic Load Rating N/A 363000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22316K - TA616 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 70 mm | Bearing N/A 22316K | Seal Type N/A Taconite | Seal N/A TA616 | Adapter Sleeve N/A H2316 | C1 Dynamic Load Rating N/A 522000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 517 - 22217K - LO517/ 2-15/16 | Housing N/A SNT 517 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 520-617 - 21317K - LO617/ 2-15/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 520-617 - 22317K - LO617/ 2-15/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 2-15/16 | Adapter Sleeve N/A HA2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 517 - 22217K - TA517/ 2-15/16 | Housing N/A SNT 517 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22217K | Seal Type N/A Taconite | Seal N/A TA517/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 520-617 - 21317K - TA617/ 2-15/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 21317K | Seal Type N/A Taconite | Seal N/A TA617/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 520-617 - 22317K - TA617/ 2-15/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22317K | Seal Type N/A Taconite | Seal N/A TA617/ 2-15/16 | Adapter Sleeve N/A HA2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 22317K - TSNG617 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22317K | Seal Type N/A Double Lip | Seal N/A TSNG617 | Adapter Sleeve N/A HA2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 22317K - VR617 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22317K | Seal Type N/A V-ring | Seal N/A VR617 | Adapter Sleeve N/A HA2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 517 - 22217K - LO517/ 2-15/16 | Housing N/A SNTD 517 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 297000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 21317K - LO617/ 2-15/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 403000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 520-617 - 22317K - LO617/ 2-15/16 | Housing N/A SNTD 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 2-15/16 | Adapter Sleeve N/A HA2317 | C1 Dynamic Load Rating N/A 569000 |
CAD
N/A
|
Add To Cart
Request Quote |