Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNTD 522-619 - 21319K - LO619/ 3-1/4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619/ 3-1/4 | Adapter Sleeve N/A HE319 | C1 Dynamic Load Rating N/A 474000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22319K - LO619/ 3-1/4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619/ 3-1/4 | Adapter Sleeve N/A HE2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 518-615 - 22218K - TA518/ 3-1/4 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-1/4 | Adapter Sleeve N/A HE318 | C1 Dynamic Load Rating N/A 355000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 518-615 - 23218K - TA518/ 3-1/4 | Housing N/A SNTD 518-615 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 23218K | Seal Type N/A Taconite | Seal N/A TA518/ 3-1/4 | Adapter Sleeve N/A HE2318 | C1 Dynamic Load Rating N/A 436000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 21319K - TA619/ 3-1/4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619/ 3-1/4 | Adapter Sleeve N/A HE319 | C1 Dynamic Load Rating N/A 474000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22319K - TA619/ 3-1/4 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 3 1/4 in | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619/ 3-1/4 | Adapter Sleeve N/A HE2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 519-616 - 22219K - TSNG519 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Double Lip | Seal N/A TSNG519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 22319K - TSNG619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 519-616 - 22219K - LO519 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Labyrinth | Seal N/A LO519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 22319K - LO619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 519-616 - 22219K - VR519 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A V-ring | Seal N/A VR519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 22319K - VR619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 519-616 - 22219K - TA519 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Taconite | Seal N/A TA519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 22319K - TA619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 21319K - TSNG619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 21319K - LO619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 21319K - VR619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 522-619 - 21319K - TA619 | Housing N/A SNT 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 21319K | Seal Type N/A Taconite | Seal N/A TA619 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22219K - TSNG519 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Double Lip | Seal N/A TSNG519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22319K - TSNG619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Double Lip | Seal N/A TSNG619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22219K - LO519 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Labyrinth | Seal N/A LO519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22319K - LO619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A Labyrinth | Seal N/A LO619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22219K - VR519 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A V-ring | Seal N/A VR519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 522-619 - 22319K - VR619 | Housing N/A SNTD 522-619 | Shaft Diameter d N/A 85 mm | Bearing N/A 22319K | Seal Type N/A V-ring | Seal N/A VR619 | Adapter Sleeve N/A H2319 | C1 Dynamic Load Rating N/A 694000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 519-616 - 22219K - TA519 | Housing N/A SNTD 519-616 | Shaft Diameter d N/A 85 mm | Bearing N/A 22219K | Seal Type N/A Taconite | Seal N/A TA519 | Adapter Sleeve N/A H319 | C1 Dynamic Load Rating N/A 385000 |
CAD
N/A
|
Add To Cart
Request Quote |