Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SNT 530 - 23230K - TA530/ 5-3/16 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-3/16 | Adapter Sleeve N/A HA2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - LO530/ 5-3/16 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-3/16 | Adapter Sleeve N/A HA3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - LO530/ 5-3/16 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-3/16 | Adapter Sleeve N/A HA2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - TA530/ 5-3/16 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-3/16 | Adapter Sleeve N/A HA3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - TA530/ 5-3/16 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 3/16 in | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-3/16 | Adapter Sleeve N/A HA2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - LO530/ 5-1/4 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-1/4 | Adapter Sleeve N/A HE3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - LO530/ 5-1/4 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-1/4 | Adapter Sleeve N/A HE2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - TA530/ 5-1/4 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-1/4 | Adapter Sleeve N/A HE3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - TA530/ 5-1/4 | Housing N/A SNT 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-1/4 | Adapter Sleeve N/A HE2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - LO530/ 5-1/4 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-1/4 | Adapter Sleeve N/A HE3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - LO530/ 5-1/4 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530/ 5-1/4 | Adapter Sleeve N/A HE2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - TA530/ 5-1/4 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-1/4 | Adapter Sleeve N/A HE3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - TA530/ 5-1/4 | Housing N/A SNTD 530 | Shaft Diameter d N/A 5 1/4 in | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530/ 5-1/4 | Adapter Sleeve N/A HE2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - TSNG530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - TSNG530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - LO530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - LO530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - VR530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A V-ring | Seal N/A VR530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - VR530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A V-ring | Seal N/A VR530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 22230K - TA530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNT 530 - 23230K - TA530 | Housing N/A SNT 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Taconite | Seal N/A TA530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - TSNG530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - TSNG530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Double Lip | Seal N/A TSNG530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 22230K - LO530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 22230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H3130 | C1 Dynamic Load Rating N/A 1000000 |
CAD
N/A
|
Add To Cart
Request Quote |
| SNTD 530 - 23230K - LO530 | Housing N/A SNTD 530 | Shaft Diameter d N/A 135 mm | Bearing N/A 23230K | Seal Type N/A Labyrinth | Seal N/A LO530 | Adapter Sleeve N/A H2330 | C1 Dynamic Load Rating N/A 1270000 |
CAD
N/A
|
Add To Cart
Request Quote |