COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
4826 - 4850 of 13198 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

Quantity Add To Cart/Request Quote
N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table) Add To Cart
Request Quote
4826 - 4850 of 13198 | Results Per Page | View | Unit of Measure
« 191 192 193 194 195 »