Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
CAD |
|---|---|---|---|---|---|---|
| 88345005412 | Description N/A QF5S303X1 | Bore Size N/A 1 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm |
CAD
N/A
|
| 88345028540 | Description N/A QF5S303X1U | Bore Size N/A 1 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345040998 | Description N/A QF5S303X1-1/4 | Bore Size N/A 1-1/4 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044468 | Description N/A QF5S303X1-1/4E | Bore Size N/A 1-1/4 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 5/16X5/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005414 | Description N/A QF5S303X1-1/8 | Bore Size N/A 1-1/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044467 | Description N/A QF5S303X1-1/16 | Bore Size N/A 1-1/16 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005415 | Description N/A QF5S303X1-3/16 | Bore Size N/A 1-3/16 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005413 | Description N/A QF5S303X1/2 | Bore Size N/A 1/2 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/8x1/16 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005416 | Description N/A QF5S303X3/4 | Bore Size N/A 3/4 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044473 | Description N/A QF5S303X3/4E | Bore Size N/A 3/4 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345043200 | Description N/A QF5S303X3/4U | Bore Size N/A 3/4 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044474 | Description N/A QF5S303X3/8 | Bore Size N/A 3/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/32 x 3/64 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044475 | Description N/A QF5S303X3/8E | Bore Size N/A 3/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005417 | Description N/A QF5S303X5/8 | Bore Size N/A 5/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345043202 | Description N/A QF5S303X5/8U | Bore Size N/A 5/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005418 | Description N/A QF5S303X7/8 | Bore Size N/A 7/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345043203 | Description N/A QF5S303X7/8E | Bore Size N/A 7/8 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4x1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345096045 | Description N/A QF5S303X9/16 | Bore Size N/A 9/16 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345044470 | Description N/A QF5S303X13/16 | Bore Size N/A 13/16 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345043197 | Description N/A QF5S303X15/16 | Bore Size N/A 15/16 in | Coupling Size N/A 5 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005419 | Description N/A QF5S303XPB | Bore Size N/A Pilot in | Coupling Size N/A 5 | Keyway Size (W x D) N/A No Keyway in | Length thru Bore N/A 1.08 in27.4 mm | CAD N/A |
| 88345005198 | Description N/A QF15S303X1 | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044054 | Description N/A QF15S303X1E | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345044059 | Description N/A QF15S304X1 | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |
| 88345005215 | Description N/A QF15X1 | Bore Size N/A 1 in | Coupling Size N/A 15 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in34 mm | CAD N/A |