Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 40316S |
Seal Type
N/A
4S |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 40433S |
Seal Type
N/A
4S |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.13 in79.502 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 40520S |
Seal Type
N/A
4S |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 455093 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455136 |
Seal Type
N/A
45 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.486 in88.544 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 341022 |
Seal Type
N/A
34 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 2.636 in66.954 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 411376 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 412920 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 412920V |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 370219A |
Seal Type
N/A
12 |
Shaft Size N/A 2.25 in57.15 mm | Outer Diameter N/A 3.382 in85.903 mm | Overall Width N/A 0.475 in12.065 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 418301 |
Seal Type
N/A
41 |
Shaft Size N/A 2.25 in57.2 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.438 in6.35 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481191V |
Seal Type
N/A
48 |
Shaft Size N/A 2.254 in57.252 mm | Outer Diameter N/A 2.763 in70.18 mm | Overall Width N/A 0.34 in8.636 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 44052 |
Seal Type
N/A
4S |
Shaft Size N/A 2.255 in57.277 mm | Outer Diameter N/A 3.317 in84.252 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 39821 |
Seal Type
N/A
W |
Shaft Size N/A 2.272 in57.709 mm | Outer Diameter N/A 2.661 in67.589 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 493291 |
Seal Type
N/A
49 |
Shaft Size N/A 2.283 in57.988 mm | Outer Diameter N/A 3.159 in80.239 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710684 |
Seal Type
N/A
69 |
Shaft Size N/A 2.283 in57.988 mm | Outer Diameter N/A 3.209 in81.509 mm | Overall Width N/A 0.492 in12.497 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 710740 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in57.988 mm | Outer Diameter N/A 2.929 in74.397 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 225875 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.964 in75.28 mm | Overall Width N/A 0.354 in9 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 225880 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 3.161 in80.28 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710136 |
Seal Type
N/A
35 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.9650 in75.31 mm | Overall Width N/A 0.276 in7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710144 |
Seal Type
N/A
40 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 3.079 in78.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710183 |
Seal Type
N/A
66 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.996 in76.1 mm | Overall Width N/A 0.256 in6.5 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710575 |
Seal Type
N/A
48 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 2.76 in70.1 mm | Overall Width N/A 0.276 in7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710230 |
Seal Type
N/A
32 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 3.001 in76.23 mm | Overall Width N/A 0.307 in7.8 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710268 |
Seal Type
N/A
40 |
Shaft Size N/A 2.283 in58 mm | Outer Diameter N/A 4.063 in103.2 mm | Overall Width N/A 0.433 in11 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |