Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 710884 | Seal Type N/A | Shaft Size N/A 3.465 in88 mm | Outer Diameter N/A 4.378 in111.2 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
|
| 3772 |
Seal Type
N/A
35 |
Shaft Size N/A 3.465 in88 mm | Outer Diameter N/A 4.266 in108.36 mm | Overall Width N/A 0.433 in11 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2055 |
Seal Type
N/A
47 |
Shaft Size N/A 3.468 in88.087 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 341BULK | Seal Type N/A | Shaft Size N/A 3.475 in88.265 mm | Outer Diameter N/A 3.895 in98.933 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 341PKG | Seal Type N/A | Shaft Size N/A 3.475 in88.265 mm | Outer Diameter N/A 3.895 in98.933 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 238BULK | Seal Type N/A | Shaft Size N/A 3.484 in88.494 mm | Outer Diameter N/A 3.762 in95.555 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 238PKG | Seal Type N/A | Shaft Size N/A 3.484 in88.494 mm | Outer Diameter N/A 3.762 in95.555 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 153BULK | Seal Type N/A | Shaft Size N/A 3.487 in88.57 mm | Outer Diameter N/A 3.693 in93.802 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 153PKG | Seal Type N/A | Shaft Size N/A 3.487 in88.57 mm | Outer Diameter N/A 3.693 in93.802 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 043BULK | Seal Type N/A | Shaft Size N/A 3.489 in88.621 mm | Outer Diameter N/A 3.629 in92.177 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 043PKG | Seal Type N/A | Shaft Size N/A 3.489 in88.621 mm | Outer Diameter N/A 3.629 in92.177 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 446927 |
Seal Type
N/A
44 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.13 in104.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 4491 | Seal Type N/A | Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 415899N |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415991 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415991N |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415991V |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.506 in114.452 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416624 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416624N |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.381 in111.277 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415027 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415027H |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415027N |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415146 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415170 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415437 |
Seal Type
N/A
41 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |