Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| PROWS0001A |
Seal Type
N/A
11 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.855 in123.317 mm | Overall Width N/A 0.925 in23.495 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370132A |
Seal Type
N/A
07 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.558 in115.773 mm | Overall Width N/A 0.788 in20.015 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370169A |
Seal Type
N/A
07 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.761 in120.929 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370179A |
Seal Type
N/A
07 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.46 in113.284 mm | Overall Width N/A 0.843 in21.412 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 380001A |
Seal Type
N/A
10 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.852 in123.241 mm | Overall Width N/A 0.91 in23.114 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 447806 |
Seal Type
N/A
44 |
Shaft Size N/A 3.5 in88.9 mm | Outer Diameter N/A 4.008 in101.8032 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 229004 |
Seal Type
N/A
32 |
Shaft Size N/A 3.504 in89 mm | Outer Diameter N/A 4.299 in109.2 mm | Overall Width N/A 0.354 in9 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710189 |
Seal Type
N/A
47 |
Shaft Size N/A 3.504 in89 mm | Outer Diameter N/A 4.142 in105.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710585 |
Seal Type
N/A
32 |
Shaft Size N/A 3.504 in89 mm | Outer Diameter N/A 4.26 in108.2 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A PTFE |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710871 |
Seal Type
N/A
32 |
Shaft Size N/A 3.504 in89 mm | Outer Diameter N/A 4.146 in105.3 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710685 | Seal Type N/A | Shaft Size N/A 3.528 in89.611 mm | Outer Diameter N/A 5.469 in138.913 mm | Overall Width N/A 0.654 in16.612 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370212A |
Seal Type
N/A
11 |
Shaft Size N/A 3.539 in89.891 mm | Outer Diameter N/A 5.291 in134.391 mm | Overall Width N/A 0.585 in14.859 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 39865 | Seal Type N/A | Shaft Size N/A 3.543 in89.992 mm | Outer Diameter N/A 6.22 in157.988 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 229005 |
Seal Type
N/A
32 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.343 in110.31 mm | Overall Width N/A 0.472 in12 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 229010 |
Seal Type
N/A
32 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.343 in110.31 mm | Overall Width N/A 0.335 in8.5 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710571 |
Seal Type
N/A
280 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.26 in108.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710237 |
Seal Type
N/A
32 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 4.098 in104.1 mm | Overall Width N/A 0.433 in11 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710449 |
Seal Type
N/A
40 |
Shaft Size N/A 3.543 in90 mm | Outer Diameter N/A 5.52 in14.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 415711 |
Seal Type
N/A
41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 4.631 in117.627 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415498 |
Seal Type
N/A
41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417497 |
Seal Type
N/A
41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 4.756 in120.802 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417498 |
Seal Type
N/A
41 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55028 |
Seal Type
N/A
5L |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 9584 |
Seal Type
N/A
74 |
Shaft Size N/A 3.562 in90.475 mm | Outer Diameter N/A 4.761 in120.929 mm | Overall Width N/A 0.55 in13.97 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710056 |
Seal Type
N/A
47 |
Shaft Size N/A 3.583 in91 mm | Outer Diameter N/A 4.378 in111.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |