Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 415953 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415953V |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 416130 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.381 in136.677 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 327215 |
Seal Type
N/A
32 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.006 in127.152 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 335924N |
Seal Type
N/A
33 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 4.568 in116.027 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
| 200947 |
Seal Type
N/A
200E |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.56 in141.224 mm | Overall Width N/A 0.32 in8.128 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 415035 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415035V |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 415036 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.506 in139.852 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415041 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415187 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 415192N |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 417223 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455513 |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455513N |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 456967V |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
| 417356 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.131 in130.327 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417357 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.256 in133.502 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417507 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.632 in143.053 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 417509 |
Seal Type
N/A
41 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 6.005 in152.527 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 45187S |
Seal Type
N/A
4S |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 4.881 in123.977 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
| 455035 |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 455035N |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.005 in127.127 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
| 475845 |
Seal Type
N/A
47 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 710022 |
Seal Type
N/A
45 |
Shaft Size N/A 4 in101.6 mm | Outer Diameter N/A 5.004 in127.102 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |