Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| N370131A |
Seal Type
N/A
11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.89 in149.606 mm | Overall Width N/A 0.984 in24.994 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370020A |
Seal Type
N/A
03 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.984 in24.994 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370021A |
Seal Type
N/A
11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.265 in159.131 mm | Overall Width N/A 0.605 in15.367 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370022A |
Seal Type
N/A
11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.764 in146.406 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370078A |
Seal Type
N/A
03 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.629 in168.377 mm | Overall Width N/A 1.093 in27.762 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370086A |
Seal Type
N/A
03 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.316 in160.426 mm | Overall Width N/A 1.175 in29.845 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370124A |
Seal Type
N/A
07 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.384 in136.754 mm | Overall Width N/A 0.884 in22.454 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370131A |
Seal Type
N/A
11 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.89 in149.606 mm | Overall Width N/A 0.984 in24.994 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370178A |
Seal Type
N/A
07 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.5150 in140.081 mm | Overall Width N/A 0.675 in17.145 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370192A |
Seal Type
N/A
03 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 6.447 in163.754 mm | Overall Width N/A 0.937 in23.8 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 380022A |
Seal Type
N/A
10 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.753 in146.126 mm | Overall Width N/A 1 in25.4 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 380131A |
Seal Type
N/A
10 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.889 in149.581 mm | Overall Width N/A 0.984 in24.994 mm | Material N/A PTFE | CAD N/A |
Add To Cart
Request Quote |
|
| 418305 |
Seal Type
N/A
41 |
Shaft Size N/A 4.5 in114.3 mm | Outer Diameter N/A 5.256 in133.5024 mm | Overall Width N/A 0.438 in11.1252 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710258 |
Seal Type
N/A
32 |
Shaft Size N/A 4.528 in115 mm | Outer Diameter N/A 5.323 in135.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 457585 |
Seal Type
N/A
45 |
Shaft Size N/A 4.562 in115.875 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417533 |
Seal Type
N/A
41 |
Shaft Size N/A 4.562 in115.875 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417534 |
Seal Type
N/A
41 |
Shaft Size N/A 4.562 in115.875 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 426BULK | Seal Type N/A | Shaft Size N/A 4.6 in116.84 mm | Outer Diameter N/A 5.15 in130.81 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 426PKG | Seal Type N/A | Shaft Size N/A 4.6 in116.84 mm | Outer Diameter N/A 5.15 in130.81 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 247BULK | Seal Type N/A | Shaft Size N/A 4.609 in117.069 mm | Outer Diameter N/A 4.887 in124.13 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 247PKG | Seal Type N/A | Shaft Size N/A 4.609 in117.069 mm | Outer Diameter N/A 4.887 in124.13 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 416156 |
Seal Type
N/A
41 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 5.631 in143.027 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416158 |
Seal Type
N/A
41 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.007 in152.578 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415064 |
Seal Type
N/A
41 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 6.256 in158.902 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415371 |
Seal Type
N/A
41 |
Shaft Size N/A 4.625 in117.475 mm | Outer Diameter N/A 5.756 in146.202 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |