Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 710421 |
Seal Type
N/A
47 |
Shaft Size N/A 5.433 in138 mm | Outer Diameter N/A 5.996 in152.3 mm | Overall Width N/A 0.472 in12 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 55357 |
Seal Type
N/A
5L |
Shaft Size N/A 5.437 in138.1 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Leather | CAD N/A |
Add To Cart
Request Quote |
|
| 433BULK | Seal Type N/A | Shaft Size N/A 5.475 in139.065 mm | Outer Diameter N/A 6.025 in153.035 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 433PKG | Seal Type N/A | Shaft Size N/A 5.475 in139.065 mm | Outer Diameter N/A 6.025 in153.035 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 357BULK | Seal Type N/A | Shaft Size N/A 5.475 in139.065 mm | Outer Diameter N/A 5.895 in149.733 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 357PKG | Seal Type N/A | Shaft Size N/A 5.475 in139.065 mm | Outer Diameter N/A 5.895 in149.733 mm | Overall Width N/A 0.21 in5.334 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 254BULK | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 254PKG | Seal Type N/A | Shaft Size N/A 5.484 in139.294 mm | Outer Diameter N/A 5.762 in146.355 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 415610 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.007 in177.978 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416107 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.758 in171.653 mm | Overall Width N/A 0.575 in14.605 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416191 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.133 in181.178 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415073V |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.756 in171.602 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417254 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.507 in165.278 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 456192 |
Seal Type
N/A
45 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.507 in190.678 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417360 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.632 in168.453 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417361 |
Seal Type
N/A
41 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.882 in174.803 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6872S |
Seal Type
N/A
47 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.316 in160.426 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6873S |
Seal Type
N/A
43 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.505 in165.227 mm | Overall Width N/A 1.125 in28.575 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 476842 |
Seal Type
N/A
47 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.257 in158.928 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 8635S |
Seal Type
N/A
21 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.631 in193.827 mm | Overall Width N/A 1 1/4 in31.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 455073 |
Seal Type
N/A
45 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 6.757 in171.628 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 370039A |
Seal Type
N/A
03 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.444 in189.078 mm | Overall Width N/A 1 in25.4 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370043A |
Seal Type
N/A
03 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.132 in181.153 mm | Overall Width N/A 1.187 in30.15 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 370120A |
Seal Type
N/A
03 |
Shaft Size N/A 5.5 in139.7 mm | Outer Diameter N/A 7.256 in184.302 mm | Overall Width N/A 1.187 in30.15 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710406 |
Seal Type
N/A
47 |
Shaft Size N/A 5.512 in140 mm | Outer Diameter N/A 6.697 in170.1 mm | Overall Width N/A 0.551 in14 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |