Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 415867 |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 8.509 in216.129 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415551 |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 9.01 in228.854 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415551V |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 9.01 in228.854 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417283 |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 9.25 in234.95 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455867V |
Seal Type
N/A
45 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 8.509 in216.129 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417385 |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 10.51 in266.954 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 418308 |
Seal Type
N/A
41 |
Shaft Size N/A 7.5 in190.5 mm | Outer Diameter N/A 9.008 in228.8032 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 416102 |
Seal Type
N/A
41 |
Shaft Size N/A 7.625 in193.675 mm | Outer Diameter N/A 8.632 in219.253 mm | Overall Width N/A 0.562 in14.275 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417598 |
Seal Type
N/A
41 |
Shaft Size N/A 7.625 in193.675 mm | Outer Diameter N/A 9.133 in231.978 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417598V |
Seal Type
N/A
41 |
Shaft Size N/A 7.625 in193.675 mm | Outer Diameter N/A 9.133 in231.978 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 444BULK | Seal Type N/A | Shaft Size N/A 7.725 in196.215 mm | Outer Diameter N/A 8.275 in210.185 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 444PKG | Seal Type N/A | Shaft Size N/A 7.725 in196.215 mm | Outer Diameter N/A 8.275 in210.185 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 265BULK | Seal Type N/A | Shaft Size N/A 7.734 in196.444 mm | Outer Diameter N/A 8.012 in203.505 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 265PKG | Seal Type N/A | Shaft Size N/A 7.734 in196.444 mm | Outer Diameter N/A 8.012 in203.505 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 417115 |
Seal Type
N/A
41 |
Shaft Size N/A 7.75 in196.85 mm | Outer Diameter N/A 10.008 in254.203 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455406 |
Seal Type
N/A
45 |
Shaft Size N/A 7.75 in196.85 mm | Outer Diameter N/A 9.26 in235.204 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 417016 |
Seal Type
N/A
41 |
Shaft Size N/A 7-7/8 in200.025 mm | Outer Diameter N/A 10.008 in254.203 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455121 |
Seal Type
N/A
45 |
Shaft Size N/A 7-7/8 in200.025 mm | Outer Diameter N/A 9.383 in238.328 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 455121V |
Seal Type
N/A
45 |
Shaft Size N/A 7-7/8 in200.025 mm | Outer Diameter N/A 9.383 in238.328 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 445BULK | Seal Type N/A | Shaft Size N/A 7.975 in202.565 mm | Outer Diameter N/A 8.525 in216.535 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 445PKG | Seal Type N/A | Shaft Size N/A 7.975 in202.565 mm | Outer Diameter N/A 8.525 in216.535 mm | Overall Width N/A 0.275 in6.985 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 266BULK | Seal Type N/A | Shaft Size N/A 7.984 in202.794 mm | Outer Diameter N/A 8.262 in209.855 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 266PKG | Seal Type N/A | Shaft Size N/A 7.984 in202.794 mm | Outer Diameter N/A 8.262 in209.855 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 8724S |
Seal Type
N/A
41 |
Shaft Size N/A 7.995 in203.073 mm | Outer Diameter N/A 11.633 in295.478 mm | Overall Width N/A 1.078 in27.381 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 415656 |
Seal Type
N/A
41 |
Shaft Size N/A 8 in203.2 mm | Outer Diameter N/A 9.01 in228.854 mm | Overall Width N/A 3/4 in19.05 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |