Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 214V35 | Seal Type N/A | Shaft Size N/A 0.984 in24.994 mm | Outer Diameter N/A 1.262 in32.055 mm | Overall Width N/A 0.139 in3.531 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 6025030 | Seal Type N/A | Shaft Size N/A 0.984 in25 mm | Outer Diameter N/A 1.22 in31 mm | Overall Width N/A 0.118 in3 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 120BULK | Seal Type N/A | Shaft Size N/A 0.987 in25.07 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 120PKG | Seal Type N/A | Shaft Size N/A 0.987 in25.07 mm | Outer Diameter N/A 1.193 in30.302 mm | Overall Width N/A 0.103 in2.616 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 022BULK | Seal Type N/A | Shaft Size N/A 0.989 in25.121 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 022PKG | Seal Type N/A | Shaft Size N/A 0.989 in25.121 mm | Outer Diameter N/A 1.129 in28.677 mm | Overall Width N/A 0.07 in1.778 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710857 | Seal Type N/A | Shaft Size N/A 0.996 in25.298 mm | Outer Diameter N/A 1.516 in38.506 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Ethylene-Acrylic | CAD N/A |
Add To Cart
Request Quote |
|
| 441130 |
Seal Type
N/A
44 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 340120 |
Seal Type
N/A
34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.507 in38.278 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 203005 |
Seal Type
N/A
203 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 204005 |
Seal Type
N/A
204 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 205005 |
Seal Type
N/A
205 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.785 in45.339 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 340731 |
Seal Type
N/A
34 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.254 in31.852 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 240414 |
Seal Type
N/A
24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.447 in36.754 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 240462 |
Seal Type
N/A
24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.948 in49.479 mm | Overall Width N/A 0.187 in4.75 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 240731 |
Seal Type
N/A
24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 240731K |
Seal Type
N/A
24 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.260 in32.004 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 252277 |
Seal Type
N/A
25 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.379 in35.027 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 471465 |
Seal Type
N/A
47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.693 in43.002 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 471516 |
Seal Type
N/A
47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.445 in62.103 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470041 |
Seal Type
N/A
47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 42311S |
Seal Type
N/A
4S |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.441 in36.601 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 450593 |
Seal Type
N/A
45 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.832 in46.533 mm | Overall Width N/A 0.296 in7.518 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 453165 |
Seal Type
N/A
45 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 2.066 in52.476 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 470120 |
Seal Type
N/A
47 |
Shaft Size N/A 1 in25.4 mm | Outer Diameter N/A 1.503 in38.176 mm | Overall Width N/A 0.39 in9.906 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |