Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 481859 |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 482230N |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.13 in54.102 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710014 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Urethane | CAD N/A |
Add To Cart
Request Quote |
|
| 710101 |
Seal Type
N/A
74 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.402 in61.011 mm | Overall Width N/A 0.228 in5.791 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 710853 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.912 in48.565 mm | Overall Width N/A 0.315 in8.001 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 712025 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7412H |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7412S |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.754 in44.552 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7686S |
Seal Type
N/A
25 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.254 in57.252 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 7781S |
Seal Type
N/A
203 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.47 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 3199 |
Seal Type
N/A
48 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.96 in49.784 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 322353 |
Seal Type
N/A
32 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.693 in43.002 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 323126 |
Seal Type
N/A
32 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.691 in42.951 mm | Overall Width N/A 0.252 in6.401 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 40140S |
Seal Type
N/A
4S |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.602 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 40652S |
Seal Type
N/A
4S |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 410163 |
Seal Type
N/A
41 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.004 in50.902 mm | Overall Width N/A 0.437 in11.1 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 343186 |
Seal Type
N/A
34 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.505 in38.227 mm | Overall Width N/A 0.125 in3.175 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 328301 |
Seal Type
N/A
32 |
Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 2.842 in72.2 mm | Overall Width N/A 0.375 in4.7752 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 797725 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.878 in47.7012 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 797726 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.987 in50.4698 mm | Overall Width N/A 0.25 in6.35 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 797736 | Seal Type N/A | Shaft Size N/A 1.25 in31.75 mm | Outer Diameter N/A 1.756 in44.6024 mm | Overall Width N/A 0.281 in7.1374 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 2008 | Seal Type N/A | Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 2.134 in54.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 223210 |
Seal Type
N/A
34 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.581 in40.15 mm | Overall Width N/A 0.197 in5 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 223215 |
Seal Type
N/A
40 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.661 in42.2 mm | Overall Width N/A 0.394 in10 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 223220 |
Seal Type
N/A
32 |
Shaft Size N/A 1.26 in32 mm | Outer Diameter N/A 1.741 in44.23 mm | Overall Width N/A 0.236 in6 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |