Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
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
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
1351 - 1375 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

N/A 40
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 62
N/A 1.496 in38 mm N/A 1.937 in49.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
N/A 40
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.236 in6 mm N/A Nitrile N/A
N/A 47
N/A 1.496 in38 mm N/A 2.287 in58.1 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD
N/A 40
N/A 1.496 in38 mm N/A 2.921 in74.2 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
N/A 41
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD
N/A N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.866 in22 mm N/A Polyacrylate N/A
N/A 74
N/A 1.496 in38 mm N/A 2.371 in60.22 mm N/A 0.433 in11 mm N/A Nitrile N/A
N/A 48
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.291 in58.2 mm N/A 0.394 in10 mm N/A Ethylene-Acrylic N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 1.976 in50.2 mm N/A 0.248 in6.3 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 3.354 in85.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD
N/A 40
N/A 1.496 in38 mm N/A 2.488 in63.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 40
N/A 1.496 in38 mm N/A 2.134 in54.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 40
N/A 1.496 in38 mm N/A 2.449 in62.2 mm N/A 0.354 in9 mm N/A Polyacrylate N/A
N/A 32
N/A 1.496 in38 mm N/A 2.961 in75.2 mm N/A 0.394 in10 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.055 in52.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD
N/A N/A 1.496 in38 mm N/A 2.13 in54.1 mm N/A 0.984 in25 mm N/A PTFE N/A
N/A 32
N/A 1.496 in38 mm N/A 2.335 in59.3 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.057 in52.25 mm N/A 0.335 in8.5 mm N/A Nitrile N/A CAD
N/A 32
N/A 1.496 in38 mm N/A 2.293 in58.25 mm N/A 0.433 in11 mm N/A Nitrile N/A CAD
N/A N/A 1.496 in38 mm N/A 2.57 in65.27 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
N/A 32
N/A 1.496 in38 mm N/A 2.924 in74.27 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD
1351 - 1375 of 4148 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »