Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| 472319 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.627 in66.726 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 472394 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.005 in76.327 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 6988H |
Seal Type
N/A
33 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Silicone | CAD N/A |
Add To Cart
Request Quote |
|
| 473241 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473459 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473460 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.001 in76.225 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473461 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.066 in77.876 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 473462 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.194 in81.128 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 476509 |
Seal Type
N/A
47 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 3.628 in92.151 mm | Overall Width N/A 0.468 in11.887 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 481195 |
Seal Type
N/A
48 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.506 in63.652 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 483459H |
Seal Type
N/A
48 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.312 in7.925 mm | Material N/A Silicone |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710058 |
Seal Type
N/A
48 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.566 in65.176 mm | Overall Width N/A 0.317 in8.052 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710162 |
Seal Type
N/A
48 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.754 in69.952 mm | Overall Width N/A 0.313 in7.95 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710163 | Seal Type N/A | Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.655 in67.437 mm | Overall Width N/A 0.36 in9.144 mm | Material N/A Rope | CAD N/A |
Add To Cart
Request Quote |
|
| 710627 |
Seal Type
N/A
32 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.7 in68.58 mm | Overall Width N/A 0.394 in10.008 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710645 | Seal Type N/A | Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.7 in68.58 mm | Overall Width N/A 0.512 in13.005 mm | Material N/A Polyacrylate | CAD N/A |
Add To Cart
Request Quote |
|
| 710693 | Seal Type N/A | Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.7 in68.58 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Fluoro-Elastomer | CAD N/A |
Add To Cart
Request Quote |
|
| 9150S |
Seal Type
N/A
25 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.83 in71.882 mm | Overall Width N/A 0.292 in7.417 mm | Material N/A Nitrile | CAD N/A |
Add To Cart
Request Quote |
|
| 3173 |
Seal Type
N/A
48 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.69 in68.326 mm | Overall Width N/A 0.304 in7.722 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710941 |
Seal Type
N/A
32 |
Shaft Size N/A 1.937 in49.2 mm | Outer Diameter N/A 2.693 in68.4 mm | Overall Width N/A 0.394 in10 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 710928 |
Seal Type
N/A
32 |
Shaft Size N/A 1.938 in49.225 mm | Outer Diameter N/A 2.685 in68.199 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Polyacrylate |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5M293 | Seal Type N/A | Shaft Size N/A 1.938 in49.225 mm | Outer Diameter N/A 3.004 in76.302 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 5M81 | Seal Type N/A | Shaft Size N/A 1.938 in49.225 mm | Outer Diameter N/A 2.888 in73.355 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Felt | CAD N/A |
Add To Cart
Request Quote |
|
| 477717 |
Seal Type
N/A
47 |
Shaft Size N/A 1.938 in49.2252 mm | Outer Diameter N/A 2.627 in66.7258 mm | Overall Width N/A 0.313 in7.9502 mm | Material N/A Fluoro-Elastomer |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 2043 |
Seal Type
N/A
47 |
Shaft Size N/A 1.94 in49.276 mm | Outer Diameter N/A 2.766 in70.256 mm | Overall Width N/A 0.5 in12.7 mm | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |