Part Number |
Seal Type |
Shaft Size |
Overall Width |
Housing Bore |
Material |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|
| 32X58X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 58 mm2.283 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X40X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 40 mm1.575 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X42X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X44X9-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 9 mm0.354 in | Housing Bore N/A 44 mm1.732 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X45X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X47X7-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X47X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X50X8-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X50X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X62X10-RLS35-S |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 62 mm2.441 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X52X10-RLS35-V |
Seal Type
N/A
RLS35 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 52 mm2.047 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X42X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X42X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 42 mm1.654 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X43X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 43 mm1.693 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X45X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X45X7-R2LS32-V |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 45 mm1.772 in | Material N/A Viton |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X46X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 46 mm1.811 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X47X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X47X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X47X10-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 10 mm0.394 in | Housing Bore N/A 47 mm1.85 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X48X5-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 5 mm0.197 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X48X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X48X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 48 mm1.89 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X50X7-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 7 mm0.276 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |
| 32X50X8-R2LS32-S |
Seal Type
N/A
R2LS32 |
Shaft Size N/A 32 mm1.26 in | Overall Width N/A 8 mm0.315 in | Housing Bore N/A 50 mm1.969 in | Material N/A Nitrile |
CAD
N/A
|
Add To Cart
Request Quote |